Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 10 µL Microvolume Pipette Tips, Non-Filtered, Sterile, Clear, Long Length, Rack Pack, 960/Pack, 4800/Case
Product NumberTXL-10-R-S
This item will be discontinued in mid-2026 in North America and EMEA only. Suggested Replacement: PTXL-10-R-S. It will remain available in all other regions.
Axygen Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are RNase-/DNase-free and nonpyrogenic. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- Nonpyrogenic
- Microvolume
- Maxymum Recovery technology for ultra-low retention
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE
€332.95 per case
Out of Stock
| Product Number | TXL-10-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
| Capacity | 20 µL |
| Volume Range | 0.1 - 10 µL |
| Filter | No |
| Sterile | Yes |
| Autoclavable | No |
| Color | Clear |
- Quality Certificate - Lot No.32125144
- Quality Certificate - Lot No.19125144
- Quality Certificate - Lot No.14125144
- Quality Certificate - Lot No.05025144
- Quality Certificate - Lot No.36524144
- Quality Certificate - Lot No.32324144
- Quality Certificate - Lot No.20424144
- Quality Certificate - Lot No.27523144
- Quality Certificate - Lot No.24723144
- Quality Certificate - Lot No.29622427
- Quality Certificate - Lot No.28722427
- Quality Certificate - Lot No.27322144
- Quality Certificate - Lot No.26522427
- Quality Certificate - Lot No.23722144
- Quality Certificate - Lot No.13521427
- Quality Certificate - Lot No.12721427
- Quality Certificate - Lot No.23520427
- Quality Certificate - Lot No.20320427
- Quality Certificate - Lot No.16020427
- Quality Certificate - Lot No.15520427
- Quality Certificate - Lot No.10420427
- Quality Certificate - Lot No.31319427
- Quality Certificate - Lot No.27619427
- Quality Certificate - Lot No.25919427
- Quality Certificate - Lot No.24519427
- Quality Certificate - Lot No.19419427
- Quality Certificate - Lot No.17119144
- Quality Certificate - Lot No.15319427
- Quality Certificate - Lot No.12619144
- Quality Certificate - Lot No.11219144