Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 0.1-2.0 µL Filtered IsoTip™ Universal Fit Racked Pipet Tips (Fits Gilson® Pipettors or Other Popular Ultra-Micropipettors), Graduated, Natural, Sterile, 10 Racks/Case, 960 Tips/Case
Product Number4801

Learn More

Corning® filtered polypropylene IsoTip™ pipet tips feature an inert, hydrophobic bonded-fiber barrier that prevents aerosolized contaminants from coming in contact with air displacement pipettors. Please check our Technical Information Listing on our Pipet Tip Compatibility Guide for additional pipet tip fit information.
- Ideal for applications where avoidance of cross contamination is critical, such as DNA amplification and radioisotope handling.
- Exceptional durability - all Corning® tip racks stand up to the demands of use with multichannel pipettors and withstand repeated autoclaving cycles
- Sterile and RNase-/ DNase-free and nonpyrogenic.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€149.11 per case
Out of Stock
Product Number | 4801 |
Qty./Pk | 96 / Pk |
Qty./Cs | 960 / Cs |
Brand | Corning® |
Tip Format | 96 Tips/Rack |
Capacity | 2 µL |
Volume Range | 0.1 - 2 µL |
Filter | Yes |
Sterile | Yes |
Autoclavable | No |
Color | Natural |
Feature | Disposable |
- Quality Certificate - Lot No.15925012
- Quality Certificate - Lot No.15625065
- Quality Certificate - Lot No.34124010
- Quality Certificate - Lot No.31024023
- Quality Certificate - Lot No.14324063
- Quality Certificate - Lot No.17423002
- Quality Certificate - Lot No.13123027
- Quality Certificate - Lot No.02023032
- Quality Certificate - Lot No.35022013
- Quality Certificate - Lot No.34922033
- Quality Certificate - Lot No.34922032
- Quality Certificate - Lot No.13821044
- Quality Certificate - Lot No.13321050
- Quality Certificate - Lot No.13221064
- Quality Certificate - Lot No.12021101
- Quality Certificate - Lot No.12021100
- Quality Certificate - Lot No.12021099
- Quality Certificate - Lot No.12021083
- Quality Certificate - Lot No.12021082
- Quality Certificate - Lot No.12021080
- Quality Certificate - Lot No.19020030
- Quality Certificate - Lot No.13920141
- Quality Certificate - Lot No.18919062
- Quality Certificate - Lot No.18819034
- Quality Certificate - Lot No.18219125
- Quality Certificate - Lot No.02319063
- Quality Certificate - Lot No.24218041
- Quality Certificate - Lot No.06418001
- Quality Certificate - Lot No.27517003
- Quality Certificate - Lot No.27117002