text.skipToContent text.skipToNavigation

Corning® 0.5-10 µL Filtered IsoTip™ Universal Fit Racked Pipette Tips (Fits Eppendorf® Pipettors or Other Popular Ultra-Micropipettors), Natural, Sterile, 10 Racks/Case, 960 Tips/Case

Product Number4808

E-mail

Corning® filtered polypropylene IsoTip™ pipette tips feature an inert, hydrophobic bonded-fiber barrier that prevents aerosolized contaminants from coming in contact with air displacement pipettors. Please check our Technical Information Listing on our Pipette Tip Compatibility Guide for additional pipette tip fit information.

  • Ideal for applications where avoidance of cross contamination is critical, such as DNA amplification and radioisotope handling.
  • Exceptional durability - all Corning® tip racks stand up to the demands of use with multichannel pipettors and withstand repeated autoclaving cycles
  • Sterile and RNase-/ DNase-free and nonpyrogenic.
  • Eppendorf® is a registered trademark of Eppendorf SE.


€220.30 per case

Out of Stock

Details
Product Number   4808
Qty./Pk   96 / Pk  
Qty./Cs   960 / Cs  
Brand   Corning®  
Tip Format   96 Tips/Rack  
Capacity   10 µL  
Volume Range   0.5 - 10 µL  
Filter   Yes  
Sterile   Yes  
Autoclavable   No  
Color   Natural  
Feature   Disposable  
Specifications Documents