text.skipToContent text.skipToNavigation

Corning® 1-200 µL Filtered IsoTip™ Plus Racked Pipet Tips (Fits All Popular Research-Grade Pipettors), Natural, Sterile, 3 Inches Long, 10 Racks/Case, 960 Tips/Case

Product Number4810

E-mail

Corning® filtered polypropylene IsoTip™ pipet tips feature an inert, hydrophobic bonded-fiber barrier that prevents aerosolized contaminants from coming in contact with air displacement pipettors. Please check our Technical Information Listing on our Pipet Tip Compatibility Guide for additional pipet tip fit information.

  • Ideal for applications where avoidance of cross contamination is critical, such as DNA amplification and radioisotope handling.
  • Graduated at the 10, 50 and 100 µL volumes
  • Exceptional durability - all Corning® tip racks stand up to the demands of use with multichannel pipettors and withstand repeated autoclaving cycles
  • Sterile and RNase-/ DNase-free and nonpyrogenic.


€172.71 per case

In Stock

Details
Product Number   4810
Qty./Pk   96 / Pk  
Qty./Cs   960 / Cs  
Brand   Corning®  
Tip Format   96 Tips/Rack  
Capacity   200 µL  
Volume Range   1 - 200 µL  
Filter   Yes  
Sterile   Yes  
Autoclavable   No  
Color   Natural  
Feature   Disposable  
Specifications Documents