Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1-200 µL Universal Fit Stack Rack Pipette Tips, Natural, Sterile, 10 Stacks/Case, 50 Racks/Case, 4800 Tips/Case
Product Number4804
Corning® Universal Fit stack rack polypropylene pipette tips feature a stack of five racks (96 tips each) in a space-saving design. Please check our Technical Information Listing on our Pipette Tip Compatibility Guide for additional pipette tip fit information.
- Graduated at the 10, 50 and 100 µL volumes
- 96 tips/rack and 480 tips/stack
- Beveled orifice helps ensure accurate fluid delivery
- Sterile and RNase-/DNase-free and nonpyrogenic
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€358.47 per case
Out of Stock
| Product Number | 4804 |
| Qty./Pk | 480 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Corning® |
| Tip Format | 480 Tips, Stack Rack |
| Capacity | 200 µL |
| Volume Range | 1 - 200 µL |
| Filter | No |
| Sterile | Yes |
| Autoclavable | No |
| Color | Natural |
| Feature | Disposable |