Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1-200 µL Universal Fit Bulk Packed Pipette Tips, Yellow, Nonsterile, 1000 Tips/Bag, 10,000 Tips/Case
Product Number4845
Corning® Universal Fit bulk packed polypropylene pipette tips are designed to assure a reliable fit with all major brand pipettors. Please check our Technical Information Listing on our Pipette Tip Compatibility Guide for additional pipette tip fit information.
- Graduated at the 10, 50 and 100 µL volumes
- Beveled orifice helps ensure accurate fluid delivery
- Nonsterile
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Bulk handheld tips use on average 72% less resin than their pre-racked alternatives.
€335.84 per case
Less than 10 in Stock
| Product Number | 4845 |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 10000 / Cs |
| Brand | Corning® |
| Tip Format | Bulk pack |
| Capacity | 200 µL |
| Volume Range | 1 - 200 µL |
| Filter | No |
| Sterile | No |
| Autoclavable | Yes |
| Color | Yellow |
| Feature | Disposable |