Corning® 100-1000 µL Universal Fit Racked Pipet Tips, Blue, Nonsterile, 10 Racks/Case, 1000 Tips/Case
Product Number4867
Corning® Universal Fit racked polypropylene pipet tips are designed to assure a reliable fit with all major brand pipettors. Please check our Technical Information Listing on our Pipet Tip Compatibility Guide for additional pipet tip fit information.
- Graduated at the 250, 500 and 1,000 µL volumes
- 100 tips/rack
- Exceptional durability - all Corning® tip racks stand up to the demands of use with multichannel pipettors and withstand repeated autoclaving cycles
- Beveled orifice helps ensure accurate fluid delivery.
- Nonsterile
- RNase-/DNase-free and nonpyrogenic.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€80.79 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 4867 |
| Qty./Pk | 100 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | Corning® |
| Tip Format | 100 Tips/Rack |
| Capacity | 1000 µL |
| Volume Range | 100 - 1000 µL |
| Filter | No |
| Sterile | No |
| Autoclavable | Yes |
| Color | Blue |
| Feature | Disposable |
Specifications Documents