Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 100-1000 µL Universal Fit Racked Pipette Tips, Blue, Sterile, 10 Racks/Case, 1000 Tips/Case
Product Number9032
Corning® Universal Fit racked polypropylene pipette tips are designed to assure a reliable fit with all major brand pipettors. Please check our Technical Information Listing on our Pipette Tip Compatibility Guide for additional pipette tip fit information.
- Graduated at the 250, 500 and 1,000 µL volumes
- 100 tips/rack
- Exceptional durability - all Corning® tip racks stand up to the demands of use with multichannel pipettors and withstand repeated autoclaving cycles
- Beveled orifice helps ensure accurate fluid delivery.
- Sterile
- RNase-/DNase-free and nonpyrogenic.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€112.10 per case
Less than 10 in Stock
| Product Number | 9032 |
| Qty./Pk | 100 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | Corning® |
| Tip Format | 100 Tips/Rack |
| Capacity | 1000 µL |
| Volume Range | 100 - 1000 µL |
| Filter | No |
| Sterile | Yes |
| Autoclavable | No |
| Color | Blue |
| Feature | Disposable |
- Quality Certificate - Lot No.07326065
- Quality Certificate - Lot No.07226058
- Quality Certificate - Lot No.07126097
- Quality Certificate - Lot No.07026099
- Quality Certificate - Lot No.06926087
- Quality Certificate - Lot No.06826136
- Quality Certificate - Lot No.32825021
- Quality Certificate - Lot No.30525005
- Quality Certificate - Lot No.07225142
- Quality Certificate - Lot No.07225141
- Quality Certificate - Lot No.07225140
- Quality Certificate - Lot No.07225139
- Quality Certificate - Lot No.04125108
- Quality Certificate - Lot No.04125107
- Quality Certificate - Lot No.04125106
- Quality Certificate - Lot No.01525651
- Quality Certificate - Lot No.01525650
- Quality Certificate - Lot No.01525649
- Quality Certificate - Lot No.01525648
- Quality Certificate - Lot No.01525647
- Quality Certificate - Lot No.01525646
- Quality Certificate - Lot No.35524031
- Quality Certificate - Lot No.28824043
- Quality Certificate - Lot No.28724006
- Quality Certificate - Lot No.28624013
- Quality Certificate - Lot No.28524017
- Quality Certificate - Lot No.28424041
- Quality Certificate - Lot No.28424024
- Quality Certificate - Lot No.28324025
- Quality Certificate - Lot No.28224022