Corning® DeckWorks 1 - 200 µL Pipet Tip Station, Graduated, Nonsterile, Polypropylene, 192 Tips/Layer, 5 Layers/Pack, 5 Packs/Case
Product Number4142
Learn More
Corning® DeckWorks tip station maximizes bench space while minimizing plastic waste. Tip stations contain 960 tips, are available in extended length 10 µL and traditional 200 µL sizes, and are the ideal single and multichannel pipetting stations. The 5-layer deck design (2 x 96) matches the microtiter plate format. This stable pipetting platform fits easily into sterile hood environments. Lids can be snap-positioned to expose a single side (96 tips) only. Applications include pre- and post-PCR procedures, cell culture and assays requiring large tip quantities. Corning DeckWorks tip stations are offered both sterile and nonsterile.
This system is designed to allow you to maximize storage space and help reduce the production and waste of plastic materials. The pipet tips are made in a controlled molding environment to ensure accuracy and precision across all tip volumes. Medical grade resins and production excellence allow for full certification as:
- Nonpyrogenic
- Human DNA-free
- RNase-/DNase-free
Reload tip systems use on average 50% less resin than their single-rack alternatives.
369,78 € per case
Out of Stock
Product Number | 4142 |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Corning® |
Tip Format | 192 Tips/Layer |
Capacity | 200 µL |
Maximum Volume/Well | 200 µL |
Volume Range | 1 - 200 µL |
Application | Diagnostics |
Filter | Non |
Sterile | Non |
Autoclavable | Oui |
Product Material | Polypropylene |
Color | Natural |
Feature | Disposable |
- Quality Certificate - Lot No.25024000
- Quality Certificate - Lot No.22124000
- Quality Certificate - Lot No.20424000
- Quality Certificate - Lot No.20024000
- Quality Certificate - Lot No.17324000
- Quality Certificate - Lot No.15224000
- Quality Certificate - Lot No.12724000
- Quality Certificate - Lot No.11624000
- Quality Certificate - Lot No.10624000
- Quality Certificate - Lot No.08724000
- Quality Certificate - Lot No.08224000
- Quality Certificate - Lot No.05724000
- Quality Certificate - Lot No.04624000
- Quality Certificate - Lot No.24823000
- Quality Certificate - Lot No.23523000
- Quality Certificate - Lot No.23423000
- Quality Certificate - Lot No.21323000
- Quality Certificate - Lot No.18623000
- Quality Certificate - Lot No.17723000
- Quality Certificate - Lot No.17123000
- Quality Certificate - Lot No.16623000
- Quality Certificate - Lot No.14523000
- Quality Certificate - Lot No.14423000
- Quality Certificate - Lot No.12323000
- Quality Certificate - Lot No.11423000
- Quality Certificate - Lot No.10123000
- Quality Certificate - Lot No.10023000
- Quality Certificate - Lot No.08923000
- Quality Certificate - Lot No.08223000
- Quality Certificate - Lot No.06823000