text.skipToContent text.skipToNavigation

Falcon® 3 mL Transfer Pipet, Polyethylene, with Graduations, Nonsterile, 500/Pack, 1,000/Case

产品编号357524

电子邮件
Transfer pipet with 1 mL and 2 mL graduations.

缺货

详情
产品编号   357524
Qty./Pk   500 / Pk  
Qty./Cs   1000 / Cs  
Brand   Falcon®  
Capacity   3 mL  
Pipet Style   Transfer  
Feature   Disposable  
Graduation Interval   0.01 mL  
Sterile   No  
Packaging   Bulk pack  
Application   Diagnostics  
Product Material   Polyethylene  
产品规格文件