text.skipToContent text.skipToNavigation

Corning® 9 inch Pasteur Pipets, Disposable, Bulk Pack, Non-Sterile, Unplugged

Product Number7095D-9

E-mail

This is suggested replacement for 7095B-9.


These Corning® 9 inch disposable glass Pasteur pipets are available in convenient bulk-packs. One-time use eliminates the danger of cross-contamination of valuable specimens or laboratory reagents. These pipets feature a constriction one inch below the top to facilitate plugging. They are ideal for rapid non-volumetric transfer work in bacteriology, immunology, hematology and serology studies, as well as blood bank and clinical chemistry procedures. series pipets are borosilicate glass, code #7800.

€85.37 per case

Out of Stock

Details
Product Number   7095D-9
Qty./Pk   200 / Pk  
Qty./Cs   1000 / Cs  
Brand   Corning®  
Pipet Style   Pasteur  
Tip Shape   Round  
Feature   Disposable  
Packaging   Bulk pack  
Length   9 inches (approx.)  
O.D.   7 mm (approx.)  
Specifications Documents