Corning® 5.75 inch Pasteur Pipets, Disposable, Bulk Pack, Non-Sterile, Unplugged
Product Number7095D-5X
This is suggested replacement for 7095B-5X.
These Corning® 5.75 inch disposable glass Pasteur pipets are available in convenient bulk-packs. One-time use eliminates the danger of cross-contamination of valuable specimens or laboratory reagents. These pipets feature a constriction one inch below the top to facilitate plugging. They are ideal for rapid non-volumetric transfer work in bacteriology, immunology, hematology and serology studies, as well as blood bank and clinical chemistry procedures. series pipets are borosilicate glass, code #7800.
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 7095D-5X |
| Qty./Pk | 200 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | Corning® |
| Pipet Style | Pasteur |
| Tip Shape | Round |
| Feature | Disposable |
| Packaging | Bulk pack |
| Length | 5.75 inches (approx.) |
| O.D. | 7 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.29425525
- Quality Certificate - Lot No.27925525
- Quality Certificate - Lot No.27225525
- Quality Certificate - Lot No.25225525
- Quality Certificate - Lot No.18825525
- Quality Certificate - Lot No.18325525
- Quality Certificate - Lot No.14225525
- Quality Certificate - Lot No.13225525
- Quality Certificate - Lot No.10525525
- Quality Certificate - Lot No.08525525
- Quality Certificate - Lot No.06225525
- Quality Certificate - Lot No.04225525
- Quality Certificate - Lot No.02225525
- Quality Certificate - Lot No.35224525
- Quality Certificate - Lot No.34724525
- Quality Certificate - Lot No.29724525
- Quality Certificate - Lot No.29524525
- Quality Certificate - Lot No.27424525
- Quality Certificate - Lot No.26924525
- Quality Certificate - Lot No.26124525
- Quality Certificate - Lot No.24624006
- Quality Certificate - Lot No.21224525
- Quality Certificate - Lot No.20724525
- Quality Certificate - Lot No.15024525
- Quality Certificate - Lot No.12124525
- Quality Certificate - Lot No.07224525
- Quality Certificate - Lot No.01824525
- Quality Certificate - Lot No.01024525
- Quality Certificate - Lot No.36123525
- Quality Certificate - Lot No.35523525