Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
480136 | Corning® LSE™ 6 x 50 mL Fixed Angle Rotor | 1 / Pk | 1 / Cs | Corning® | €913.35 | per case | |
480137 | Corning® LSE™ 12 x 15 mL Fixed Angle Rotor | 1 / Pk | 1 / Cs | Corning® | €674.90 | per case | |
480138 | Corning® LSE™ 6 x 5 mL Swing-Out Rotor | 1 / Pk | 1 / Cs | Corning® | N/A | per case | |
480139 | Corning® LSE™ 18 x 1.5 mL Fixed Angle Rotor | 1 / Pk | 1 / Cs | Corning® | €710.53 | per case | |
480143 | Corning® LSE™ 5 mL, 15 mL and 50 mL Combination Rotor | 1 / Pk | 1 / Cs | Corning® | €1,129.74 | per case |