Corning® 100 mg Puromycin Dihydrochloride, Powder
产品编号61-385-RA
Technical Advantage: Effective against Gram-positive and -negative bacteria
Puromycin Dihydrochloride is a nucleoside antibiotic and protein synthesis inhibitor. By acting as an analog of the 3'-terminal end of aminoacyl-tRNA, it prevents growth of bacteria, protozoa, algae, and mammalian cells by causing premature protein termination. The resistance gene (puromycin acetyltransferase) gives very effective protection. It is effective against Gram-negative and Gram-positive bacteria.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that is FDA registered. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that is FDA registered. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
已添加至购物车
缺货
详情
| 产品编号 | 61-385-RA |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Weight | 1 mg |
| Storage | -25°C to -15°C |
产品规格文件