Corning® 100 mL Trypsin 1X, 0.25% Trypsin in HBSS [-] calcium, magnesium, Porcine Parvovirus tested
产品编号25-050-CI
Trypsin is an enzymatic reagent that is used to release adherent cells from tissue plates for passaging.
Trypsin has a pH specification range from 7.2 to 8. At this range, phenol red inclusion gives the solution a pink color. During shipping, the trypsin might change color from pink to yellow due to exposure to carbon dioxide released from the dry ice in the shipping container. In our experience, this discoloration does not affect the functionality of the trypsin. By adjusting the pH to 7.2 – 8 with NaOH the trypsin activity could be restored.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
已添加至购物车
库存少于 10
详情
| 产品编号 | 25-050-CI |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Weight | 7 mg |
| Storage | -25°C to -15°C |
产品规格文件
可用的证书
- 质量证书 – 批号 08326003
- 质量证书 – 批号 33725004
- 质量证书 – 批号 25925008
- 质量证书 – 批号 09725007
- 质量证书 – 批号 02125020
- 质量证书 – 批号 31024007
- 质量证书 – 批号 19724009
- 质量证书 – 批号 10024008
- 质量证书 – 批号 08024007
- 质量证书 – 批号 33823009
- 质量证书 – 批号 21923014
- 质量证书 – 批号 14223007
- 质量证书 – 批号 32022005
- 质量证书 – 批号 19322010
- 质量证书 – 批号 14322007
- 质量证书 – 批号 03922010
- 质量证书 – 批号 25021015
- 质量证书 – 批号 16021007
- 质量证书 – 批号 04321006
- 质量证书 – 批号 30820010
- 质量证书 – 批号 22320008
- 质量证书 – 批号 17020001
- 质量证书 – 批号 05720006
- 质量证书 – 批号 03420007
- 质量证书 – 批号 32319013
- 质量证书 – 批号 07419006
- 质量证书 – 批号 18318005
- 质量证书 – 批号 22717003
- 质量证书 – 批号 08217002
- 质量证书 – 批号 31416002