Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well tips, 50µL, Clear, Non-filtered, Sterile, SLAS Rack
产品编号FX-50-R-S
This is the suggested replacement for FX-50-L-R-S and EM-50-R-S.
The Axygen brand offers a comprehensive line of tips for Beckman Coulter® automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered, wide-bore, fine point and extended length. Also available in Maxymum Recovery® to further improve accuracy and precision while reducing sample loss. Clear polypropylene tips are available in 96-well and 384-well format designed for Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96, SPAN-8, MP20, MP200 and AP-384 head.
- 50 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- Sterile
- Compatibility: Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96, SPAN-8, MP20 and MP200 head
缺货
| 产品编号 | FX-50-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Series | FX |
| Model | Biomek |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Beckman Coulter |
| Use With Model | Beckman Coulter |
| Packaging | SBS Rack |
| Packaging Configuration | Single Rack |
| Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Pcs./Cs | 50 Racks/Case |
| Maximum Volume/Well | 50 µL |
| Application | Diagnostics |
| Filter | No |
| Sterile | Yes |
| Autoclavable | No |
| Color | Clear |
- 质量证书 – 批号 06925039
- 质量证书 – 批号 06925038
- 质量证书 – 批号 35124054
- 质量证书 – 批号 35024806
- 质量证书 – 批号 35024024
- 质量证书 – 批号 31924008
- 质量证书 – 批号 31824007
- 质量证书 – 批号 31724005
- 质量证书 – 批号 31624016
- 质量证书 – 批号 27924016
- 质量证书 – 批号 27824010
- 质量证书 – 批号 26724050
- 质量证书 – 批号 14424806
- 质量证书 – 批号 09424046
- 质量证书 – 批号 04124041
- 质量证书 – 批号 03724089
- 质量证书 – 批号 35023017
- 质量证书 – 批号 30022015
- 质量证书 – 批号 29922007
- 质量证书 – 批号 29822008
- 质量证书 – 批号 29722037
- 质量证书 – 批号 29622005
- 质量证书 – 批号 29522006
- 质量证书 – 批号 29422006
- 质量证书 – 批号 29222005
- 质量证书 – 批号 29122006
- 质量证书 – 批号 29022007
- 质量证书 – 批号 28822004
- 质量证书 – 批号 28722006
- 质量证书 – 批号 14122031