Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well tips, 50µL, Liquid Level Sensing, Filtered, Sterile, Hanging tip rack (5-pack)
Product NumberHTF-50-CBK-HTR-S-5
The Axygen brand offers an alternative choice for your Hamilton® CO-RE automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Available in nonsterile, sterile, nonfiltered, and filtered. Conductive black polypropylene tips are available in 96 well hanging tip rack and nested tip rack format designed for Hamilton® CO-RE automation workstations.
- 10 µL Clear Tips
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Compatibility: Hamilton® Microlab® STAR, STARlet and STARplus and Nimbus® workstations
Disclaimer: MICROLAB and NIMBUS are registered trademarks of Hamilton® Company. The compatibility of these tips products has been independently determined by Axygen and there should be no implication of sponsorship or endorsement by Hamilton® Company.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€893.76 per case
| Product Number | HTF-50-CBK-HTR-S-5 |
| Qty./Pk | 480 / Pk |
| Qty./Cs | 5760 / Cs |
| Brand | Axygen® |
| Series | HT |
| Tip Feature | Conductive |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Hamilton® MICROLAB® STAR , STARlet and STARplus workstations |
| Use With Model | Hamilton |
| Packaging | Hanging tip rack |
| Packaging Configuration | 5 Racks |
| Tip Format | 96 Tips/Rack |
| Pcs./Cs | 60 Racks/Case |
| Capacity | 50 µL |
| Maximum Volume/Well | 50 µL |
| Application | Diagnostics |
| Filter | Yes |
| Filter Material | Polyethylene |
| Sterile | Yes |
| Surface Category | Liquid Level Sensing |
| Autoclavable | No |
| Product Material | Polypropylene |
| Color | Black |
- Quality Certificate - Lot No.03324017
- Quality Certificate - Lot No.03124026
- Quality Certificate - Lot No.02524005
- Quality Certificate - Lot No.01924009
- Quality Certificate - Lot No.01524030
- Quality Certificate - Lot No.01324029
- Quality Certificate - Lot No.01024033
- Quality Certificate - Lot No.00324022
- Quality Certificate - Lot No.31821019
- Quality Certificate - Lot No.31721015
- Quality Certificate - Lot No.31521018
- Quality Certificate - Lot No.31221026
- Quality Certificate - Lot No.30821021
- Quality Certificate - Lot No.30721025
- Quality Certificate - Lot No.30621024
- Quality Certificate - Lot No.30521020
- Quality Certificate - Lot No.21021011
- Quality Certificate - Lot No.20821012
- Quality Certificate - Lot No.20721023
- Quality Certificate - Lot No.20621016
- Quality Certificate - Lot No.20521013
- Quality Certificate - Lot No.20421016
- Quality Certificate - Lot No.20221030
- Quality Certificate - Lot No.20121030
- Quality Certificate - Lot No.20021022
- Quality Certificate - Lot No.19921019
- Quality Certificate - Lot No.19721035
- Quality Certificate - Lot No.19621046
- Quality Certificate - Lot No.19521022
- Quality Certificate - Lot No.19321029