text.skipToContent text.skipToNavigation

Axygen® 384-well tips, Black, 30µL, Non-filtered, Non-sterile, SLAS Rack

Product NumberLT-384-BK-R

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


The Axygen brand offers a comprehensive line of tips for Molecular Device Liberty automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered and filtered. Black polypropylene tips are available in 384-well format designed for Molecular Device FLIPR Liberty 384 workstation.

  • 30 µL Black Tips
  • 384 Tip format
  • Polypropylene
  • RNase-/DNase-free
  • Nonpyrogenic
  • Nonsterile
  • Compatibility: Molecular Device FLIPR Liberty 384 workstation


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Contact Customer Service
Details
Product Number   LT-384-BK-R
Qty./Pk   3840 / Pk  
Qty./Cs   19200 / Cs  
Brand   Axygen®  
Series   LT  
Model   Liberty  
Tip Feature   Standard  
Tip Shape   Round  
Tip   Standard  
Compatibility   Molecular Devices Liberty   
Use With Model   Molecular Devices   
Packaging   SBS Rack  
Packaging Configuration   Single Rack  
Packaging Format   10 Racks/Pk, 5 Packs/Cs  
Tip Format   384 Tips/Rack  
Pcs./Cs   50 Racks/Case  
Maximum Volume/Well   30 µL  
Filter   No  
Sterile   No  
Autoclavable   No  
Color   Black  
Specifications Documents