Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| PCR-384-C | Axygen® 384-well Polypropylene PCR Microplate, Full Skirt, Clear, Nonsterile | 10 / Pk | 50 / Cs | Axygen® | $265.31 | per case | |
| PCR-384-LC480-W | Axygen® 384-well PCR Microplate Compatible with Roche Light Cycler 480 with Sealing Films, White, Nonsterile | 10 / Pk | 50 / Cs | Axygen® | N/A | per case | |
| PCR-384-LC480-W-NF | Axygen® 384-well PCR Microplate Compatible with Roche Light Cycler 480 without Sealing Films, White, Nonsterile | 10 / Pk | 50 / Cs | Axygen® | N/A | per case | |
| PCR-384M2-C | Axygen® 384-well Polypropylene PCR Microplate, Compatible with ABI, Full Skirt, Clear, Nonsterile | 10 / Pk | 50 / Cs | Axygen® | N/A | per case | |
| PCR-96-AB-C | Axygen® 96-Well Polypropylene PCR Microplate Compatible with ABI, Semi-Skirted, Clear, Nonsterile | 10 / Pk | 50 / Cs | Axygen® | €318.15 | per case | |
| PCR-96-AB-C-PBC | Axygen® 96-Well Polypropylene PCR Microplate with Bar Code, Compatible with ABI, Semi-Skirted, Clear, Nonsterile | 10 / Pk | 50 / Cs | Axygen® | N/A | per case | |
| PCR-96-C | Axygen® 96-well Polypropylene PCR Microplate, No Skirt, Clear, Nonsterile | 10 / Pk | 50 / Cs | Axygen® | N/A | per case | |
| PCR-96-FLT-C | Axygen® 96-well Flat Top Polypropylene PCR Microplate, No Skirt, Clear, Nonsterile | 25 / Pk | 100 / Cs | Axygen® | N/A | per case | |
| PCR-96-FS-C | Axygen® 96-well Polypropylene PCR Microplate, Full Skirt, Clear, Nonsterile | 10 / Pk | 50 / Cs | Axygen® | N/A | per case | |
| PCR-96-FS-C-PBC | Axygen® 96 Well Polypropylene PCR Microplate with Bar Code, Full Skirt, Clear, Nonsterile | 10 / Pk | 50 / Cs | Axygen® | N/A | per case | |
| PCR-96-HS-C | Axygen® 96-well Polypropylene PCR Microplate, Half Skirt, Clear, Nonsterile | 10 / Pk | 50 / Cs | Axygen® | N/A | per case | |
| PCR-96-LC480-C-NF | Axygen® 96-well PCR Microplate for Roche 480 Light Cycler, clear (No Sealing Film) | 10 / Pk | 50 / Cs | Axygen® | N/A | per case | |
| PCR-96-LC480-W | Axygen® 96-well Polypropylene PCR Microplate Compatible with Roche Light Cycler 480, Includes Sealing Film, White, Nonsterile | 10 / Pk | 50 / Cs | Axygen® | N/A | per case | |
| PCR-96-LC480-W-BC | Axygen® 96-well Polypropylene PCR Microplate Compatible with Roche Light Cycler 480 with Bar Codes and Sealing Film, White, Non-Sterile | 10 / Pk | 50 / Cs | Axygen® | N/A | per case | |
| PCR-96-LC480-W-NF | Axygen® 96-well Polypropylene PCR Microplate Compatible with Roche Light Cycler 480, without Sealing Film, White, Nonsterile | 10 / Pk | 50 / Cs | Axygen® | N/A | per case | |
| PCR-96-LP-AB-C | Axygen® 96-well Polypropylene PCR Microplate Compatible with ABI, Low Profile, Half Skirt, Clear, Nonsterile | 25 / Pk | 100 / Cs | Axygen® | N/A | per case | |
| PCR-96-LP-AB-C-PBC | Axygen® 96 Well Polypropylene PCR Microplate with Bar Code, Compatible with ABI, Low Profile, Half Skirt, Clear, Nonsterile | 25 / Pk | 100 / Cs | Axygen® | N/A | per case | |
| PCR-96-LP-AB-W | Axygen® 96-well Polypropylene PCR Microplate Compatible with ABI, Low Profile, Half Skirt, White, Nonsterile | 25 / Pk | 100 / Cs | Axygen® | N/A | per case | |
| PCR-96-LP-FLT-C | Axygen® 96-well Polypropylene Flat Top PCR Microplate, Low Profile, No Skirt, Clear, Nonsterile | 25 / Pk | 100 / Cs | Axygen® | N/A | per case | |
| PCR-96-LP-FLT-W | Axygen® 96-well Polypropylene Flat Top PCR Microplate, Low Profile, No Skirt, White, Nonsterile | 25 / Pk | 100 / Cs | Axygen® | N/A | per case | |
| PCR-96-SG-C | Axygen® 96-well Polypropylene Segmented PCR Microplate, Clear, Nonsterile | 10 / Pk | 50 / Cs | Axygen® | N/A | per case | |
| PCR-96M2-HS-C | Axygen® 96-well Polypropylene PCR Microplate, Half Skirt, Clear, Nonsterile | 10 / Pk | 50 / Cs | Axygen® | $365.87 | per case | |
| PCR-96M2-HS-C-PBC | Axygen® 96-well Polypropylene PCR Microplate with Bar Code, Half Skirt, Clear, Nonsterile | 10 / Pk | 50 / Cs | Axygen® | $525.55 | per case |