PYREX® 20x150 mm Disposable Round Bottom Threaded Culture Tubes, With White Marking Spot, Without Caps, Bulk Pack
Product Number99447-20X
These disposable 20x150mm PYREX® culture tubes have a round bottom, GPI 18-415 threads and come with a white marking spot. They are designed for both tissue culture and general bacteriological work. These tubes hold approximately 30 mL, are made from borosilicate glass, bulk-packed and are sold without caps. For disposable phenolic caps, see No. 99999.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$557.91 per case
Added to Your Shopping Cart
Details
| Product Number | 99447-20X |
| Qty./Pk | 250 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | PYREX® |
| Tube Style | Culture |
| Bottom Style | Round |
| Top Style | Threaded |
| Cap Style | No cap |
| Thread Finish | 18 |
| Graduations | No |
| Capacity | 30 mL (approx.) |
| Feature | Disposable |
| Sterile | No |
| O.D. | 20 mm (approx.) |
| Height | 150 mm (approx.) |
| Neck O.D. | 18 mm (approx.) |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.34025027
- Quality Certificate - Lot No.26625347
- Quality Certificate - Lot No.10625072
- Quality Certificate - Lot No.03225009
- Quality Certificate - Lot No.02425053
- Quality Certificate - Lot No.28224003
- Quality Certificate - Lot No.19324016
- Quality Certificate - Lot No.10724026
- Quality Certificate - Lot No.05124038
- Quality Certificate - Lot No.01624032
- Quality Certificate - Lot No.27023004
- Quality Certificate - Lot No.19123040
- Quality Certificate - Lot No.10323008
- Quality Certificate - Lot No.01023050
- Quality Certificate - Lot No.23422030
- Quality Certificate - Lot No.18922084
- Quality Certificate - Lot No.11322016
- Quality Certificate - Lot No.29921063
- Quality Certificate - Lot No.23921005
- Quality Certificate - Lot No.08521042
- Quality Certificate - Lot No.33920045
- Quality Certificate - Lot No.17020016
- Quality Certificate - Lot No.09920045
- Quality Certificate - Lot No.02920080
- Quality Certificate - Lot No.20119012
- Quality Certificate - Lot No.02219098
- Quality Certificate - Lot No.27918022
- Quality Certificate - Lot No.07318102
- Quality Certificate - Lot No.32117029
- Quality Certificate - Lot No.27517126