text.skipToContent text.skipToNavigation

PYREX® 5 mL Disposable Serological Pipets, TD, Multi-Pack, Sterile, Plugged

Product Number7078-5N

E-mail
These sterile disposable 5 mL PYREX® serological pipets are designed for the larger-volume user. They are calibrated (TD) with blow-out and are packed to permit easy access to several pipets at a time without contaminating the entire case. Similar to No. 7077, except multi-packed in plastic bags. New I.S.O. color-coding is printed directly on the tear strip for easy identification by size. Reference: ASTM E-714.

Details
Product Number   7078-5N
Qty./Pk   240 / Pk  
Qty./Cs   960 / Cs  
Brand   PYREX®  
Capacity   5 mL  
Pipet Style   Serological  
Tip Shape   Round  
Feature   Disposable  
Graduation Interval   0.1 mL  
Negative Graduation   1 mL  
Packaging   Multi-pack  
Length   290 mm (approx.)  
Specifications Documents