text.skipToContent text.skipToNavigation

Corning® Microplate Lids

E-mail

  • All lids are made of rigid polystyrene except where indicated.
  • All lids have a corner notch on the A1 corner (except where indicated) to correspond to the corner notches found on all Corning® microplates.
  • The universal lid without a corner notch (Cat. No. 3098) does not need to be oriented in any particular direction to be placed on Corning microplates. The lid also has a shorter skirt than standard lids.
  • The black universal lid (Cat. No. 3935) is suitable for fluorescent and other light-sensitive assays.
  • The DMSO-resistant cyclic olefin copolymer (COC) lid (Cat. No. 3085) is tinted amber in color for light-sensitive assays and is 100% DMSO-resistant.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
3098 Corning® Polystyrene Universal Microplate Lid without Corner Notch, Sterile   25 / Pk     100 / Cs     Corning®   €290.30 per case
3099 Corning® Polystyrene Universal Microplate Lid with Corner Notch, Sterile   25 / Pk     50 / Cs     Corning®   $167.65 per case
3930 Corning® Polystyrene 96-well Microplate Low Evaporation Lid with Corner Notch, Condensation Rings, Sterile, Individually Wrapped   1 / Pk     100 / Cs     Corning®   $841.16 per case
3931 Corning® Polystyrene 96-well Microplate Low Evaporation Lid with Corner Notch, Condensation Rings, Sterile, 25 per Bag   25 / Pk     50 / Cs     Corning®   $130.83 per case
3935 Corning® Black Polystyrene Universal Microplate Lid with Corner Notch, Sterile   25 / Pk     50 / Cs     Corning®   $124.14 per case