Treated for optimal cell attachment
- One piece seamless construction
- All bottles have printed lot numbers to aid in product traceability
- Sterile
- Nonpyrogenic
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Treated for optimal cell attachment
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 3907 | Corning® CellBIND® 850cm² Polystyrene Roller Bottle with Easy Grip Cap, 2 per Bag, 40 per Case | 2 / Pk | 40 / Cs | Corning® | $1,206.84 | per case | |
| 430195 | Corning® 490cm² Polystyrene Roller Bottle with Plug Seal Cap, 2 per Bag, 40 per Case | 2 / Pk | 40 / Cs | Corning® | N/A | per case | |
| 430699 | Corning® 1750cm² Polystyrene Roller Bottle with Easy Grip Cap, 10 per Bag, 20 per Case | 10 / Pk | 20 / Cs | Corning® | N/A | per case | |
| 430849 | Corning® 850cm² Polystyrene Roller Bottle with Easy Grip Cap, 2 per Bag, 40 per Case | 2 / Pk | 40 / Cs | Corning® | N/A | per case | |
| 430851 | Corning® 850cm² Polystyrene Roller Bottle with Easy Grip Cap, 5 per Bag, 40 per Case | 5 / Pk | 40 / Cs | Corning® | $491.40 | per case | |
| 431133 | Corning® 850cm² Polystyrene Roller Bottle with Easy Grip Cap, 20 per Bag, 20 per Case | 20 / Pk | 20 / Cs | Corning® | N/A | per case | |
| 431198 | Corning® 850cm² Polystyrene Roller Bottle with Easy Grip Vent Cap, 2 per Bag, 40 per Case | 2 / Pk | 40 / Cs | Corning® | Fr. 547.12 | per case | |
| 431321 | Corning® 850cm² Polystyrene Roller Bottle with Easy Grip Cap, 22 per Bag, 44 per Case | 22 / Pk | 44 / Cs | Corning® | $592.30 | per case | |
| 431329 | Corning® CellBIND® 850cm² Polystyrene Roller Bottle with Easy Grip Vent Cap, 2 per Bag, 40 per Case | 2 / Pk | 40 / Cs | Corning® | $1,196.44 | per case | |
| 431344 | Corning® CellBIND® 850cm² Polystyrene Roller Bottle with Easy Grip Cap, 22 per Bag, 44 per Case | 22 / Pk | 44 / Cs | Corning® | $1,039.21 | per case |