Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
8-Channel Adapter for the Corning® Vacuum Aspirator
Product Number4931
This is an 8-channel adapter that fits on the Corning® Aspirator (No. 4930) so that it can be used to remove media and solutions from 8 wells simultaneously on a 96 well plate.
Added to Your Shopping Cart
Details
| Product Number | 4931 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
Specifications Documents
Compatible Accessories
2 mL Stripette™ Serological Pipets, Polystyrene, Bulk Packed, Sterile, 25/Bag, 1000/Case
4020Less than 10 in Stock
N/A
per case
2 mL Stripette™ Serological Pipets, Polystyrene, Individually Plastic Wrapped, Sterile, 50/Bag, 1000/Case
4021Less than 10 in Stock
N/A
per case
2 mL Stripette™ Serological Pipets, Polystyrene, Individually Paper/Plastic Wrapped, Sterile, 50/Bag, 1000/Case
4486In Stock
N/A
per case
Costar® 2 mL Aspirating Pipets, Polystyrene, Without Graduations, Individually Wrapped, Sterile, 1/Bag, 1000/Case
9186Less than 10 in Stock
N/A
per case
Corning® 1-200 µL Universal Fit Stack Rack Pipette Tips, Natural, Sterile, 10 Stacks/Case, 50 Racks/Case, 4800 Tips/Case
4804
N/A
per case
Corning® 1-200 µL Universal Fit Racked Pipette Tips, Yellow, Sterile, 10 Racks/Case, 960 Tips/Case
4860
N/A
per case