text.skipToContent text.skipToNavigation

Corning® Reusable Plastic Funnel, Polypropylene

E-mail

Durable polypropylene funnels are translucent and allow safe and easy transfers of solids or liquids from one vessel to another.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
6120P-100 Corning® Plain 100 mm Diameter Reusable Plastic Funnel, Polypropylene with Short Stem   12 / Pk     12 / Cs     Corning®   €28.61 per case
6120P-120 Corning® Plain 120 mm Diameter Reusable Plastic Funnel, Polypropylene with Short Stem   12 / Pk     12 / Cs     Corning®   €38.79 per case
6120P-150 Corning® Plain 150 mm Diameter Reusable Plastic Funnel, Polypropylene with Short Stem   12 / Pk     12 / Cs     Corning®   €53.59 per case
6120P-30 Corning® Plain 30 mm Diameter Reusable Plastic Funnel, Polypropylene with Short Stem   24 / Pk     24 / Cs     Corning®   €22.55 per case
6120P-40 Corning® Plain 40 mm Diameter Reusable Plastic Funnel, Polypropylene with Short Stem   24 / Pk     24 / Cs     Corning®   23,64 € per case
6120P-50 Corning® Plain 50 mm Diameter Reusable Plastic Funnel, Polypropylene with Short Stem   24 / Pk     24 / Cs     Corning®   333,38 kr per case
6120P-75 Corning® Plain 75 mm Diameter Reusable Plastic Funnel, Polypropylene with Short Stem   12 / Pk     12 / Cs     Corning®   180,50 kr per case