text.skipToContent text.skipToNavigation

Axygen® MultiRack Pipette Tip System

E-mail

The Axygen MultiRack Pipette Tip System has been engineered to fit most of the pipettors in the market. It is an interchangeable complete system offered in bulk, racked, filter, and reload packaging styles to meet the variety of needs in the lab setting. The MultiRack tip system offers standard and extended length tips covering volumes from 1 µL to 1250 µL. For racked and reload packaging styles, the tips are pre-loaded into easy-load color-coded deck inserts. With the smaller footprint and reusable rack, this system uses 30% less plastic, minimizing the environmental impact. The stackable design saves critical bench space. Axygen MultiRack Tip System products are made in the USA and meet ISO standards. All tips are free of detectable RNase, DNase, DNA, and pyrogens. Now available with MaxRecovery+™, our internally developed, IP protected low retention technology featuring improved low retention performance and solvent compatibility, all while being produced with no intentionally added PFAS.

Features

  • Reusable rack with reload systems
  • Smaller footprint and stackable design, saving valuable bench space
  • Extended tips offered in 10 µL, 300 µL, and 1250 µL (1000 µL extended length) volumes
  • Color-coded racks for easy volume identification
  • Those SKUs designated as MaxRecovery+ are ideal for viscous aqueous solutions, solvents, DNA, and protein-based samples, ensuring superior sample recovery in the lab, regardless of what you are pipetting


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
MRF-20-L-R-S Axygen® MultiRack Pipette Tips, 20 µL, Filtered, MaxRecovery+™, Racked, Sterile   960 / Pk     4800 / Cs     Axygen®   €615.87 per case
MRF-20-R-S Axygen® MultiRack Pipette Tips, 20 µL, Filtered, Racked, Sterile   960 / Pk     4800 / Cs     Axygen®   €519.14 per case