text.skipToContent text.skipToNavigation

Falcon® Plates

E-mail

  • Versatility of plate colors to suit various detection methods
  • Crystal-grade virgin polystyrene
  • Sterilized by gamma irradiation
  • Nonpyrogenic
  • Non-treated polystyrene, standard tissue culture (TC), and Corning® Primaria™ surface treatments available
  • Convenient, peel-open medical-style packaging for individual product presentation
  • Individual and Ready-Stack (RS) trays are PET (Code 1) and recyclable
  • Growth area and volume are nominal

Choose your specification

Surface Treatment
Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
351143 Falcon® 12-well Clear Flat Bottom Not Treated Multiwell Cell Culture Plate, with Lid, Individually Wrapped, Sterile, 50/Case   1 / Pk     50 / Cs     Falcon®   €159.71 per case
353043 Falcon® 12-well Clear Flat Bottom TC-treated Multiwell Cell Culture Plate, with Lid, Individually Wrapped, Sterile, 50/Case   1 / Pk     50 / Cs     Falcon®   $241.64 per case
353225 Falcon® 12-well Clear Flat Bottom TC-treated Multiwell Cell Culture Plate, with Lid, Sterile, 6/Pack, 36/Case   6 / Pk     36 / Cs     Falcon®   $149.73 per case