Corning® BioCoat® Poly-D-Lysine/Laminin 12 mm #1 German Glass Coverslip, Bulk Packed, 80/Case
产品编号354087
Corning® BioCoat™ Poly-D-Lysine/Laminin 12mm #1 German Glass coverslip with a uniform application of poly-D-lysine and laminin. Bulk packed, 80/case. Corning BioCoat products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 3 months from date of shipment
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
已添加至购物车
库存少于 10
详情
| 产品编号 | 354087 |
| Qty./Pk | 80 / Pk |
| Qty./Cs | 80 / Cs |
| Brand | Corning® |
| Size | 12 mm |
| Storage | 2° - 8°C |
| Surface Coating | Poly-D-Lysine/Laminin |
产品规格文件
可用的证书
- 质量证书 – 批号 01626001
- 质量证书 – 批号 21225002
- 质量证书 – 批号 31924003
- 质量证书 – 批号 08524002
- 质量证书 – 批号 06424002
- 质量证书 – 批号 9256001
- 质量证书 – 批号 9109001
- 质量证书 – 批号 9015111
- 质量证书 – 批号 8120005
- 质量证书 – 批号 8120001
- 质量证书 – 批号 8005001
- 质量证书 – 批号 7268002
- 质量证书 – 批号 7051002
- 质量证书 – 批号 7031257
- 质量证书 – 批号 6263001
- 质量证书 – 批号 6125001
- 质量证书 – 批号 5334002
- 质量证书 – 批号 5271002
- 质量证书 – 批号 5173005
- 质量证书 – 批号 5028010
- 质量证书 – 批号 5012005
- 质量证书 – 批号 4202004
- 质量证书 – 批号 4139007
- 质量证书 – 批号 3352977
- 质量证书 – 批号 2171005
- 质量证书 – 批号 2063001
- 质量证书 – 批号 1284004
- 质量证书 – 批号 1221002
- 质量证书 – 批号 0314009
- 质量证书 – 批号 0076002