text.skipToContent text.skipToNavigation

Corning® Synthemax® II-SC Substrate, 10 mg Vial

Product Number3535

E-mail

(This is the suggested replacement for 354238, 3976XX1, 3972XX1, 3973XX1, 3978XX1, 3977XX1, 3983XX1, 3877, 3984, 3979XX1, 3876XX1, and 3979)


The Corning Synthemax® II-SC Substrate is an easy-to-use, self-coating material for creating a unique synthetic surface that mimics the natural cell environment. This surface supports the adhesion and expansion of stem cells in their undifferentiated state and directed differentiation into specialized cell types.

  • Easy to use
  • Able to coat plastic and glass surfaces
  • Lot traceable
  • Irradiated
  • Quality tested for lot-to-lot consistency
  • Store at -20°C

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


This product is non-returnable. If you have any questions, please contact us immediately.


€577.84 per case

Out of Stock

Details
Product Number   3535
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Size   10 mg  
Specifications Documents