Corning® PureCoat™ 氨基表面处理175cm²方形直颈细胞培养瓶,带透气盖
产品编号356728
This is the suggested replacement for 354773.
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
Corning PureCoat amine (positively charged) and carboxyl (negatively charged) surfaces provide improved cell attachment, faster cell proliferation, and enhanced recovery post-thaw over standard TC surfaces. These surfaces function with a broad range of primary, transfected, transformed, and fastidious cell types, and have demonstrated utility in serum-reduced or serum-free conditions.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| 产品编号 | 356728 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 40 / Cs |
| Brand | Corning® |
| Flask Shape | Rectangular |
| Neck Style | Straight |
| Surface Coating | Amine |
- 质量证书 – 批号 9114006
- 质量证书 – 批号 8254011
- 质量证书 – 批号 8141032
- 质量证书 – 批号 7345026
- 质量证书 – 批号 7206011
- 质量证书 – 批号 7116011
- 质量证书 – 批号 6101099
- 质量证书 – 批号 5335274
- 质量证书 – 批号 5235075
- 质量证书 – 批号 5209033
- 质量证书 – 批号 5144054
- 质量证书 – 批号 5084003
- 质量证书 – 批号 5079004
- 质量证书 – 批号 3309008
- 质量证书 – 批号 3219016
- 质量证书 – 批号 3185015
- 质量证书 – 批号 3095012
- 质量证书 – 批号 2157020
- 质量证书 – 批号 2150001
- 质量证书 – 批号 2097016
- 质量证书 – 批号 2054007
- 质量证书 – 批号 1292011
- 质量证书 – 批号 0048026
- 质量证书 – 批号 0028008