Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Collagen I 48-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, Nonsterile, 10 sleeves of 5, 50/cs
产品编号356505
Corning® BioCoat™ Collagen I 48-well Clear Multiwell Plate is comprised of clear TC-treated polystyrene with a uniform application of rat tail collagen type I. Flat bottom, with lid, nonsterile, 5/pack, 50/case
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
库存少于 10
详情
| 产品编号 | 356505 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Cell Growth Area | 0.75 cm² |
| Storage | 4°- 30°C |
| Surface Coating | Collagen I |
产品规格文件
可用的证书
- 质量证书 – 批号 04225015
- 质量证书 – 批号 03525024
- 质量证书 – 批号 02425011
- 质量证书 – 批号 35324007
- 质量证书 – 批号 06824006
- 质量证书 – 批号 00224016
- 质量证书 – 批号 30323013
- 质量证书 – 批号 19423004
- 质量证书 – 批号 05923033
- 质量证书 – 批号 18922014
- 质量证书 – 批号 17522011
- 质量证书 – 批号 34421009
- 质量证书 – 批号 26021012
- 质量证书 – 批号 21121010
- 质量证书 – 批号 12721006
- 质量证书 – 批号 09221003
- 质量证书 – 批号 12520038
- 质量证书 – 批号 11520012
- 质量证书 – 批号 34019007
- 质量证书 – 批号 20719012
- 质量证书 – 批号 15119010
- 质量证书 – 批号 08819011
- 质量证书 – 批号 29918006
- 质量证书 – 批号 17318015
- 质量证书 – 批号 02618009
- 质量证书 – 批号 22317009
- 质量证书 – 批号 05417029
- 质量证书 – 批号 05317030
- 质量证书 – 批号 22516011
- 质量证书 – 批号 09916028