Corning® BioCoat® Matrigel® 6-well Plate for ES Culture, 5/Case
产品编号354671
This is the suggested replacement for 354432 and 354603.
Quality
- Each lot of plates is tested for the amount of functional proteins coated onto the 6-well plates to ensure lot-to-lot consistency.
- Functional performance was validated by culturing undifferentiated human embryonic stem cells (H9, H14, or H1 from WiCell Institute) in combination with mouse embryonic fibroblast (MEF) conditioned media (CM) supplemented with 8 ng/ml of basic FGF.
- Tested and found negative for bacteria and fungi.
Features
- Improved Transfection Efficiencies of hES Cells
- Easier DNA, RNA, and Protein Isolation
- Quality Assurance Tested
- Ready-to-Use Convenience
- Optimized culture protocol
- Maintain Only One Cell Type
Preparation and Storage
Stable for at least three months from date of shipment when stored at -20°C.
Application
When cultured on Corning Matrigel Matrix, hES cells:
- Maintain normal karyotype
- Demonstrate a stable proliferation rate and high telomerase activity
- Express characteristic undifferentiated hES cell markers
- Form teratomas in severe combined immunodeficient (SCID) mice and differentiate into cells from all three germ layers
For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
缺货
详情
产品编号 | 354671 |
Qty./Pk | 5 / Pk |
Qty./Cs | 5 / Cs |
Brand | Corning® |
Surface Coating | Matrigel Matrix |
产品规格文件