text.skipToContent text.skipToNavigation

Corning® Cryogenic Vial Racks and Storage Boxes

E-mail

  • Reusable cryogenic storage racks are designed for use with most cryogenic vials
  • Cat. No. 431131 Cryogenic Vial Rack has a locking feature for use with all Corning self-standing vials
  • Cat. No. 431121 Cryogenic Vial Storage Box accepts internally threaded cryogenic vials only.

WARNING: Do not use cryogenic vials or Cryogenic Vial Storage boxes in the liquid phase of liquid nitrogen. Only store in the vapor phase above the liquified gas. Always use appropriate safety equipment when removing vials from cryogenic storage.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
431119 Corning® Polycarbonate 1 - 2 mL Cryogenic Vial Storage Box, Holds 81 Vials   5 / Pk     10 / Cs     Corning®   €187.05 per case
431120 Corning® Polycarbonate 4 - 5 mL Cryogenic Vial Storage Box, Holds 81 Vials   5 / Pk     10 / Cs     Corning®   €275.72 per case
431121 Corning® Polycarbonate 1 - 2 mL Cryogenic Vial Storage Box, Holds 100 Vials   5 / Pk     10 / Cs     Corning®   €216.57 per case