- Resistant Polystyrene (PS) cutlery
- Complete range
- Sterile sample handling, single bag
| 产品编号 | 产品名称 | Qty./Pk | Qty./Cs | Brand | 规格 | ||
|---|---|---|---|---|---|---|---|
| CFM-01 | Corning® Gosselin™ Multifunction Cutlery, White PS, Sterile, 1/Bag, 500/Case | 1 / Pk | 500 / Cs | Corning® | N/A | per case | |
| COUT-02 | Corning® Gosselin™ Knife, White PS, Sterile, 1/Bag, 1000/Case | 1 / Pk | 1000 / Cs | Corning® | N/A | per case | |
| CUIG-01 | Corning® Gosselin™ Large Spoon, 8 mL, White PS, Sterile, 1/Bag, 1000/Case | 1 / Pk | 1000 / Cs | Corning® | N/A | per case | |
| CUIG-02 | Corning® Gosselin™ Large Spoon, 8 mL, White PS, Sterile, 100/Bag, 1000/Case | 1000 / Pk | 1000 / Cs | Corning® | N/A | per case | |
| CUIP-01 | Corning® Gosselin™ Small Spoon, 2 mL, White PS, Sterile, 1/Bag, 1000/Case | N/A | per case | ||||
| CUIP-02 | Corning® Gosselin™ Small Spoon, 2 mL, White PS, Sterile, 100/Bag, 1000/Case | N/A | per case | ||||
| FOUR-01 | Corning® Gosselin™ Fork, White PS, Sterile, 1/Bag, 1000/Case | N/A | per case |