text.skipToContent text.skipToNavigation

Falcon® Bacteriological Petri Dishes

E-mail

  • Durable construction for stable dish manipulation
  • Crystal-grade, virgin polystyrene for optical clarity
  • Sterile
  • Dimensions listed (diameter x height)


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
351006 Falcon® 50 mm x 9 mm Not TC-treated Tight-fit Lid Style Bacteriological Petri Dish, Sterile, 20/Pack, 500/Case   20 / Pk     500 / Cs     Falcon®   €238.46 per case
351007 Falcon® 60 mm x 15 mm Not TC-treated Treated Bacteriological Petri Dish, Sterile, 20/Pack, 500/Case   20 / Pk     500 / Cs     Falcon®   €161.10 per case
351008 Falcon® 35 mm Not TC-treated Easy-Grip Style Bacteriological Petri Dish, Sterile, 20/Pack, 500/Case   20 / Pk     500 / Cs     Falcon®   €167.58 per case
351029 Falcon® 100 mm x 15 mm Not TC-treated Bacteriological Petri Dish, Sterile, 20/Pack, 500/Case   20 / Pk     500 / Cs     Falcon®   € 206.19 per case
351058 Falcon® 150 mm x 15 mm Not TC-treated Bacteriological Petri Dish, Sterile, 10/Pack, 100/Case   10 / Pk     100 / Cs     Falcon®   €137.89 per case