text.skipToContent text.skipToNavigation

Corning® Gosselin™ Containers with Hinged Cap

E-mail

  • Auto-stable hinged-cap
  • Lightweight and break-resistant
  • Transparent or blue Polypropylene (PP)

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
FL100-01 Corning® Gosselin™ Straight Container, 90 mL, PP, Graduated to 80 mL, Hinged cap, 350/Case   350 / Pk     350 / Cs     Corning®   N/A per case
Contact Customer Service
FL100-04 Corning® Gosselin™ Straight Container, 90 mL, Blue PP, Graduated to 80 mL, Blue Hinged cap, 350/Case   350 / Pk     350 / Cs     Corning®   N/A per case
Contact Customer Service
FL100-05 Corning® Gosselin™ Straight Container, 90 mL, PP, Graduated to 80 mL, Hinged cap, Sterile, 350/Case N/A per case
FL300-01 Corning® Gosselin™ Straight Container, 300 mL, PP, Graduated, Hinged Cap, 240/Case N/A per case
Contact Customer Service
FL300-02 Corning® Gosselin™ Straight Container, 300 mL, Blue PP, Graduated, Blue Hinged cap, 240/Case N/A per case
FL300-04 Corning® Gosselin™ Straight Container, 300 mL, PP, Graduated, Hinged cap, Sterile, 240/Case   240 / Pk     240 / Cs     Corning®   N/A per case
FL60-01 Corning® Gosselin™ Straight Container, 50 mL, PP, Graduated, Hinged Cap, 650/Case   650 / Pk     650 / Cs     Corning®   N/A per case
Contact Customer Service
FL60-04 Corning® Gosselin™ Straight Container, 50 mL, PP, Graduated, Hinged cap, Sterile, 650/Case N/A per case
FL60-05 Corning® Gosselin™ Straight Container, 50 mL, Blue PP, Graduated, Blue Hinged cap, 650/Case N/A per case