Treated for optimal cell attachment
- One piece seamless construction
- All bottles have printed lot numbers to aid in product traceability
- Sterile
- Nonpyrogenic
- Ribbed design provides twice the surface area with the same exterior dimensions
Treated for optimal cell attachment
| Product Number | Product Name | 数量/包 | 数量/箱 | 品牌 | Unit Size | |
|---|---|---|---|---|---|---|
| 430852 | Corning® 1700cm²皱壁聚苯乙烯滚瓶,带易握式盖,2/袋,40/箱 | 2 /包 | 40 /箱 | Corning® | per case | |
| 430853 | Corning® 1700cm²皱壁聚苯乙烯滚瓶,带易握式盖,5/袋,40/箱 | 5 /包 | 40 /箱 | Corning® | per case | |
| 431134 | Corning® CellBIND® 1700cm²皱壁聚苯乙烯滚瓶,带易握式盖,20/袋,20/箱 | 20 /包 | 20 /箱 | Corning® | per case | |
| 431135 | Corning® 1700cm²皱壁聚苯乙烯滚瓶,带易握式盖,20/袋,20/箱 | 20 /包 | 20 /箱 | Corning® | per case | |
| 431191 | Corning® 1700cm² Expanded Surface Polystyrene Roller Bottle with Easy Grip Vent Cap, 20 per Bag, 20 per Case | per case |