Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® Single Well Reagent Reservoir with 96-Bottom Troughs, High Profile, Sterile
产品编号RES-SW96-HP-SI-M

This is the suggested replacement for RES-SW96-HP-SI.
The Axygen brand offers a complete line of single well and multiple well reagent reservoirs which are available in numerous formats for automated and manual applications. All reservoirs are designed to comply with ANSI/SLAS 1-2004: Microplates - Footprint Dimensions and are compatible with most automation systems. Manufactured with virgin polypropylene for excellent chemical resistance.
- Diamond Shaped Well Series: 96 or 384 well collection pools at the bottom surface help minimize dead volume
- RNase-/DNase-free
- Nonpyrogenic
- Sterile
产品编号 | RES-SW96-HP-SI-M |
数量/包 | 1 /包 |
数量/箱 | 25 /箱 |
品牌 | Axygen® |
无菌 | 是 |
容量 | 240 mL |
- 质量证书 – 批号 33524027
- 质量证书 – 批号 33524013
- 质量证书 – 批号 33424030
- 质量证书 – 批号 33424010
- 质量证书 – 批号 33324038
- 质量证书 – 批号 33324019
- 质量证书 – 批号 33224028
- 质量证书 – 批号 33124033
- 质量证书 – 批号 33024063
- 质量证书 – 批号 32824034
- 质量证书 – 批号 32724039
- 质量证书 – 批号 32624047
- 质量证书 – 批号 31924047
- 质量证书 – 批号 31924010
- 质量证书 – 批号 31824058
- 质量证书 – 批号 31824011
- 质量证书 – 批号 31724045
- 质量证书 – 批号 31724008
- 质量证书 – 批号 31624020
- 质量证书 – 批号 31424019
- 质量证书 – 批号 31324009
- 质量证书 – 批号 31224011
- 质量证书 – 批号 31124009
- 质量证书 – 批号 31024009
- 质量证书 – 批号 30924013
- 质量证书 – 批号 30824002
- 质量证书 – 批号 30724003
- 质量证书 – 批号 30624002
- 质量证书 – 批号 30224037
- 质量证书 – 批号 29624027