text.skipToContent text.skipToNavigation

Costar® 多孔细胞培养板

E-mail

  • 独立的字母数字编码便于区分孔,平底
  • 经过处理以达到最佳的细胞粘附性能 (除非另有说明)
  • Corning® CellBIND® 表面是一种新型的细胞培养处理表面,可提高表面润湿性,使细胞粘附更加均匀一致。
  • 超低吸附表面培养板具有共价结合的水凝胶层,可最大限度降低细胞粘附、蛋白吸附和细胞激活。
  • 康宁骨细胞分析表面是一种无机物结晶包被,可构建模拟体内骨组织的表面环境,适用于体外骨细胞培养和分析。
  • 无菌
  • 无热原


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
3335 Corning® CellBIND® 6-well Clear Multiple Well Plates, Flat Bottom, with Lid, Sterile   5 / Pk     50 / Cs     Corning®   N/A per case
3336 Corning® CellBIND® 12-well Clear Multiple Well Plates, Flat Bottom, with Lid, Sterile   5 / Pk     50 / Cs     Corning®   $263.28 per case
3337 Corning® CellBIND® 24-well Clear Multiple Well Plates, Flat Bottom, with Lid, Sterile   5 / Pk     50 / Cs     Corning®   N/A per case
3338 Corning® CellBIND® 48-well Multiple Well Plates, Flat Bottom, Clear, with Lid, Sterile   5 / Pk     50 / Cs     Corning®   Fr. 304.23 per case
3471 Costar® 6-well Clear Flat Bottom Ultra-Low Attachment Multiple Well Plates, Individually Wrapped, Sterile   1 / Pk     24 / Cs     Corning®   $440.56 per case
3473 Costar® 24-well Clear Flat Bottom Ultra-Low Attachment Multiple Well Plates, Individually Wrapped, Sterile   1 / Pk     24 / Cs     Corning®   $453.08 per case
3506 Costar® 6-well Clear TC-treated Multiple Well Plates, Bulk Packed, Sterile   5 / Pk     100 / Cs     Corning®   $316.77 per case
3512 Costar® 12-well Clear TC-treated Multiple Well Plates, Bulk Pack, Sterile   5 / Pk     100 / Cs     Corning®   $366.33 per case
3513 Costar® 12-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile   1 / Pk     50 / Cs     Corning®   $187.46 per case
3516 Costar® 6-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile   1 / Pk     50 / Cs     Corning®   $161.60 per case
3524 Costar® 24-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile   1 / Pk     100 / Cs     Corning®   $409.43 per case
3526 Costar® 24-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile   1 / Pk     50 / Cs     Corning®   $204.70 per case
3527 Costar® 24-well Clear TC-treated Multiple Well Plates, Bulk Pack, Sterile   5 / Pk     100 / Cs     Corning®   $401.24 per case
3548 Costar® 48-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile   1 / Pk     100 / Cs     Corning®   N/A per case
3736 Costar® 6-well Clear Not Treated Multiple Well Plates, Bulk Packed, Sterile   5 / Pk     100 / Cs     Corning®   $295.93 per case
3737 Costar® 12-well Clear Not Treated Multiple Well Plates, Bulk Pack, Sterile   5 / Pk     100 / Cs     Corning®   N/A per case
3738 Costar® 24孔透明未处理多孔板,大包装,无菌 N/A per case