Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 2.0 mL自立式锥形螺旋盖微量离心管和管盖,带O型圈,聚丙烯,透明盖,非灭菌
Product NumberSCT-200-SS-C

Axygen® 2.0 mL自立式螺旋盖离心管配有密封紧密的螺旋盖。
- 可承受的最大RCF为20,000 x g
- 螺旋盖带O型圈,可确保有效密封并防止蒸发
- 不含RNase/DNase且无热原,以确保样本完整性
Added to Your Shopping Cart
Details
Product Number | SCT-200-SS-C |
数量/包 | 500 /包 |
数量/箱 | 4000 /箱 |
品牌 | Axygen® |
容量 | 2 mL |
管子式样 | 微量离心机 |
顶部式样 | 螺旋盖 |
最高RCF | 20000 xg |
刻度 | 没有 |
Color | Clear |
Cap Style | Screw cap |
Cap Color | Clear |
Sterile | No |
Self Standing | Yes |
Application | Diagnostics |
Product Material | Polypropylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20125001
- Quality Certificate - Lot No.17825001
- Quality Certificate - Lot No.16725952
- Quality Certificate - Lot No.16025001
- Quality Certificate - Lot No.11325001
- Quality Certificate - Lot No.05125951
- Quality Certificate - Lot No.04625001
- Quality Certificate - Lot No.01825001
- Quality Certificate - Lot No.01325951
- Quality Certificate - Lot No.33524001
- Quality Certificate - Lot No.32724951