text.skipToContent text.skipToNavigation

Corning® BioCoat® Collagen I-coated Culture Slides

E-mail

Collagen I, found in most tissues and organs, is most plentiful in dermis, tendon, and bone. It is an integral part of the framework that holds cells and tissues together and has been recognized as a useful matrix for improving cell culture. in vitro use of collagen can exert effects on the adherence, morphology, growth, migration, and differentiation of a variety of cell types.

Applications include:

  • Promotion of cell attachment and spreading
  • Rapid expansion of cell populations
  • Serum-free or reduced serum culture
  • Cell adhesion assays
  • Improving survival of primary cells in culture

Source

  • Rat tail tendon
  • Quality Control

    • Tested for ability to promote attachment and spreading of HT-1080 human fibrosarcoma cells
    • Tested and found negative for bacteria and fungi
    • Collagen I purity >90% by SDS-PAGE

    Storage

  • 4°C to 30°C under dry conditions.
  • Choose your specification

    View Product

    Out of Stock


    Products

    Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
    354630 Corning® BioCoat® Collagen I 8-well Culture Slide, 3/Pack, 12/Case   3 / Pk     12 / Cs     Corning®   €409.05 per case