text.skipToContent text.skipToNavigation

Corning® Reusable Gas and Media Handling Fitting with Dual Inlets for Angled Sidearm Flasks

E-mail

  • Dual angled sidearm fittings can be used for aseptically transferring medium into or out of angled sidearm spinner flasks or for sparging the medium with gases.
  • Fittings are comprised of a PET insert with a fluorocarbon O-Ring and a polypropylene sealing cap.
  • Two 316 stainless steel tubes, which extend to the bottom of the flask, are held in place by modified polyphenylene oxide thermoplastic nuts with integrated ferrules.
  • The fittings are completely autoclavable.


Spare parts for sidearm fittings, see Cat. Nos. 1395-32LTC, 1395-45LTC, 1395-LTR, and 1395LTMC

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
4519-154 Corning® Reusable Gas and Media Handling Fitting with Dual 1/4“ Inlets for 1L Angled Sidearm Flasks   1 / Pk     1 / Cs     Corning®   €501.99 per case
4519-155 Corning® Reusable Gas and Media Handling Fitting with Dual 1/4“ Inlets for 3L Angled Sidearm Flasks   1 / Pk     1 / Cs     Corning®   €508.58 per case
4519-156 Corning® Reusable Gas and Media Handling Fitting with Dual 1/4“ Inlets for 6L Angled Sidearm Flasks   1 / Pk     1 / Cs     Corning®   €521.93 per case
4519-157 Corning® Reusable Gas and Media Handling Fitting with Dual 1/4“ Inlets for 8L Angled Sidearm Flasks   1 / Pk     1 / Cs     Corning®   €536.70 per case
4519-170 Corning® Reusable Gas and Media Handling Fitting with Dual 1/4“ Inlets for 15L Angled Sidearm Flasks   1 / Pk     1 / Cs     Corning®   €607.31 per case