- Polypropylene (PP) resistant bags
- Thermal resistance 134°C
- Transparent
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | Autoclavable | Qty./Pk | Qty./Cs | Price | Unit Size | |
---|---|---|---|---|---|---|---|
SA21-01 | Corning® Gosselin™ Autoclavable Bag, 21 L, PP, 40 µm, 500/Case | Yes | 500 / Pk | 500 / Cs | €263.50 | per case | |
SA21-10 | Corning® Gosselin™ Autoclavable Bag, 21 L, Black Biohazard Logo, PP, 40 µm, 500/Case | Yes | 1 / Pk | 500 / Cs | €263.50 | per case |