text.skipToContent text.skipToNavigation

Corning® Volumetric Flasks, PP, Class B

E-mail

Translucent flask is supplied with tapered polypropylene stopper with an individually calibrated ­graduation line. The product is manufactured to Class B tolerances as defined by ISO 1042. Exposure to temperatures above 60°C may affect accuracy. Recommended routine cleaning up to 60°C will ­preserve graduations. Height dimension is for flask only, without stopper.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
5641P-10 Corning® 10 mL Class B Reusable Plastic Volumetric Flask, Polypropylene with 10/19 Tapered PP Stopper   1 / Pk     6 / Cs     Corning®   €110.35 per case
5641P-100 Corning® 100 mL Class B Reusable Plastic Volumetric Flask, Polypropylene with 14/23 Tapered PP Stopper   1 / Pk     6 / Cs     Corning®   €171.48 per case
5641P-1L Corning® 1L Class B Reusable Plastic Volumetric Flask, Polypropylene with 24/29 Tapered PP Stopper   1 / Pk     3 / Cs     Corning®   €177.03 per case
5641P-25 Corning® 25 mL Class B Reusable Plastic Volumetric Flask, Polypropylene with 10/19 Tapered PP Stopper   1 / Pk     6 / Cs     Corning®   $144.35 per case
5641P-250 Corning® 250 mL Class B Reusable Plastic Volumetric Flask, Polypropylene with 19/26 Tapered PP Stopper   1 / Pk     5 / Cs     Corning®   $200.22 per case
5641P-50 Corning® 50 mL Class B Reusable Plastic Volumetric Flask, Polypropylene with 12/21 Tapered PP Stopper   1 / Pk     6 / Cs     Corning®   $182.08 per case
5641P-500 Corning® 500 mL Class B Reusable Plastic Volumetric Flask, Polypropylene with 19/26 Tapered PP Stopper   1 / Pk     4 / Cs     Corning®   $192.23 per case