Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 80 µm AxySeal Sealing Film for Tissue Culture, Short-Term Storage and Transportation, Nonsterile
Product NumberPCR-SP
This is the suggested replacement for 6524.
Axygen® microplate sealing films are designed for applications ranging from PCR and Real-Time PCR to ELISA and cell culture. Axygen’s sealing films are the easiest and most cost-effective method for sealing plates. They can be used in wide temperature ranges, making them suitable for many applications.
- Polyester based with uniformly and consistently applied acrylic adhesive to eliminate the edge effect in sensitive ELISA assays
- Suitable for sealing tissue culture plates, for short term storage and incubation, for transport and the containment of biohazardous solutions
- Available in both nonsterile and sterile packaging
€261.59 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | PCR-SP |
| Qty./Pk | 100 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Axygen® |
| Plate Format | Sealing films |
| Sterile | No |
| Thickness | 80 µm |
| Packaging Format | 100 Films/Pk, 5 Packs/Cs |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.32423704
- Quality Certificate - Lot No.31323687
- Quality Certificate - Lot No.31323686
- Quality Certificate - Lot No.13223446
- Quality Certificate - Lot No.13123445
- Quality Certificate - Lot No.06123354
- Quality Certificate - Lot No.00423278
- Quality Certificate - Lot No.30422175