text.skipToContent text.skipToNavigation

Axygen® Sealing Films

E-mail

Axygen microplate sealing films are designed for applications ranging from PCR and Real-time PCR to storage. They can be used in a wide range of temperatures making them suitable for nearly any application.

Breathable

  • Allows effective gas exchange for cellular and bacterial cultivation, while reducing contamination
  • Seals polypropylene and polystyrene culture microplates, 96-well microplates, 384-well microplates, and other assay microplates

UltraClear, pressure-sensitive

  • Seals 96-well and 384-well PCR microplates
  • Film clarity allows optical analysis during Real-time PCR.
  • Pressure-sensitive adhesive; no tacky residues that can interfere with optical analysis

Aluminum

  • Uniformly applied adhesive provides a tight seal on multiwell microplates under a wide range of temperature conditions and reagents.
  • Seals during thermal cycling process when used in conjunction with Axygen compression mats
  • Ideal for light-sensitive samples

CyclerSeal

  • Tight seal across entire plate safeguards sample during transport or storage
  • Reduces well-to-well contamination and cross-over in PCR applications when used with Axygen compression mats

AxySeal

  • Polyester-based with uniformly applied acrylic adhesive reduces the edge effect in sensitive ELISA assays
  • Suitable for use on tissue culture microplates, short-term storage and incubation, transport, and containment of biohazardous solutions

Choose your specification

Thickness
View Product

Less than 10 in Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
UC-500 Axygen® 70 µm Ultra Clear Pressure Sensitive Sealing Film for Real Time PCR, Nonsterile   100 / Pk     500 / Cs     Axygen®   €1,820.93 per case