text.skipToContent text.skipToNavigation

Axygen® AxyPrep MAG Tissue Genomic DNA-Medium

Product NumberMAG-T-GDNA-M

E-mail

(This is the suggested replacement for MAG-BL-GDNA-M)


The AxyPrep Mag Tissue gDNA Kit utilizes a magnetic bead-based technology to isolate genomic DNA from rodent tail tissues. This protocol provides instructions to extract DNA from fresh or frozen rodent tails. The protocol is performed in 96-well format and 1.5 mL. Purification begins by the addition of lysis buffer, and Proteinase K to rupture cell membranes and digest protein. DNA is then immobilized on magnetic particles by the addition of a magnetic binding reagent. This differential binding allows the DNA to be easily separated from contaminants using a magnetic field. Contaminants can then be rinsed away using a simple washing procedure.AxyPrep Mag Tissue gDNA Kit can be used in the following applications:

  • Restriction enzyme digestion
  • DNA sequencing
  • Genotyping
  • PCR amplification


This product is non-returnable. If you have any questions, please contact us immediately.


€999.43 per case

Details
Product Number   MAG-T-GDNA-M
数量/包   1 /包  
数量/箱   1 /箱  
品牌   Axygen®  
应用   诊断  
Specifications Documents