
PYREX® 1 mL Disposable Serological Pipets, TD, Bulk Pack, Non-Sterile, Unplugged
Product Number7079-1N
These disposable 1 mL PYREX® glass pipets are calibrated (TD) with blow-out and offer long, slender, tapered tips to make pipetting go faster and easier. All pipets have negative graduations and fire polished tips for burr-free, even flow rates. Nonsterile, unplugged and bulk packed. Reference: ASTM E-714.
€355.27 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 7079-1N |
Qty./Pk | 250 / Pk |
Qty./Cs | 1000 / Cs |
Brand | PYREX® |
Capacity | 1 mL |
Pipet Style | Serological |
Tip Shape | Round |
Feature | Disposable |
Graduation Interval | 0.01 mL |
Negative Graduation | 0.2 mL |
Packaging | Bulk pack |
Length | 290 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08325645
- Quality Certificate - Lot No.04825645
- Quality Certificate - Lot No.18524645
- Quality Certificate - Lot No.09424645
- Quality Certificate - Lot No.30523645
- Quality Certificate - Lot No.30423645
- Quality Certificate - Lot No.34722645
- Quality Certificate - Lot No.18522645
- Quality Certificate - Lot No.01322645
- Quality Certificate - Lot No.00722645
- Quality Certificate - Lot No.11921645
- Quality Certificate - Lot No.10921645
- Quality Certificate - Lot No.05621645
- Quality Certificate - Lot No.28020645
- Quality Certificate - Lot No.11619645
- Quality Certificate - Lot No.08719645
- Quality Certificate - Lot No.28517645
- Quality Certificate - Lot No.20717645
- Quality Certificate - Lot No.13617645
- Quality Certificate - Lot No.33416645
- Quality Certificate - Lot No.18716645
- Quality Certificate - Lot No.03916645
- Quality Certificate - Lot No.33615645
- Quality Certificate - Lot No.25215645
- Quality Certificate - Lot No.22215645
- Quality Certificate - Lot No.01415645
- Quality Certificate - Lot No.16714645
- Quality Certificate - Lot No.09014645
- Quality Certificate - Lot No.31513645
- Quality Certificate - Lot No.06313645