text.skipToContent text.skipToNavigation

Falcon® Pipet Controller with 0.2 µm Filter, Universal Power Supply, Charging Stand

产品编号357801

电子邮件


The light, ergonomic, motorized pipet controller

Designed for use with glass and plastic serological pipets from 0.5 to 100 mL volume ranges. Conveniently positioned switches change operating modes and speeds quickly to handle different liquid volumes and viscosities. Aspirating and dispensing speed is controlled through the finger triggers. When fully charged, the batteries enable up to 6 hours of continuous use. The large LCD display clearly indicates battery status, pipetting mode and speed.

The Falcon Pipet Controller is supplied with:

  • Two-position charging stand
  • Wall hanger
  • Universal battery charger
  • Li-ion battery set (inserted)
  • One 0.2 µm hydrophobic polytetrafluoroethylene (PTFE) filter

Additional filters are available as standard accessories. The filters, pipet holder and nose piece are autoclavable.

Features

  • Ergonomic design for exceptional comfort
  • LCD display for continuous visualization of speed, modes and battery status
  • Easy access to the battery compartment
  • Easy maintenance



You might also be interested in
Falcon® Individually Wrapped Serological Pipets
Falcon® Bulk-packaged Serological Pipets
详情
产品编号   357801
数量/包   1 /包  
数量/箱   1 /箱  
品牌   Falcon®  
移液器式样   血清  
兼容性   Glass and plastic serological pipets from 0.5 to 100 mL  
产品规格文件
Compatible Accessories
Falcon® Pipet Controller Hydrophobic PTFE 0.2 µm Filter (Set of 5)
Falcon® Pipet Controller Hydrophobic PTFE 0.45 µm Filter (Set of 5)
Falcon® Pipet Controller Nose Piece
Falcon® Pipet Controller Battery Cover
Falcon® Pipet Controller Li-ion Battery Set
Falcon® Pipet Controller 2-Position Charging Stand
Falcon® Pipet Controller Universal Power Supply
Falcon® Pipet Controller Silicone Pipet Holder