More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Fetal Bovine Serum, 50 mL, Australian Origin
Product Number35-076-CF
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- Fetal Bovine Serum, Australian Origin.
- Collected at government registered facilities in Australia.
- Exported from the country of origin accompanied with a Veterinarian Health Certificate and imported under a USDA-APHIS issued import permit.
- True pooled and triple 0.1 micron sterile filtered that passes sterility, mycoplasma, and 9CFR viral testing requirements.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
€118.15 per each
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 35-076-CF |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Weight | 0.2 lbs. |
Size | 50 mL |
Shelf Life | 60 months |
Storage | -40°C to -10°C |
Format | Liquid |
Species | Bovine, Bos taurus |
Source | Australian Origin |
Type | Fetal |
Treatment | None |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18522001
- Quality Certificate - Lot No.14622001
- Quality Certificate - Lot No.35421001
- Quality Certificate - Lot No.25721002
- Quality Certificate - Lot No.13021001
- Quality Certificate - Lot No.03921001
- Quality Certificate - Lot No.23820001
- Quality Certificate - Lot No.02120001
- Quality Certificate - Lot No.35076121
- Quality Certificate - Lot No.35076110
- Quality Certificate - Lot No.35076107
- Quality Certificate - Lot No.35076106
- Quality Certificate - Lot No.35076105